
Shaft Diameter D |
N/A 1 1/4 in |
Width A |
N/A 1.2188 in |
Distance J |
N/A 2.0000 in |
Dimension L |
N/A 3.8125 in |
Distance H |
N/A 1.250 in |
Dimension F |
N/A 0.5625 in |
Dimension B |
N/A 6.1875 in |
Dimension C |
N/A 2.3750 in |
Dimension N |
N/A 0.4063 in |
Diameter G |
N/A 0.5313 in |
Dimension S1 |
N/A 1.0000 in |
Pin Dia BS |
N/A 1/2 |
Weight W |
N/A 1.50 lb |
Basic Dynamic Radial Load Rating |
N/A 5730 lbf |
Basic Static Radial Load Rating Co |
N/A 3440 lbf |
Insert Bearing IB |
N/A ZMaRC |