
Shaft Diameter D |
N/A 1 in |
Width A |
N/A 1.0000 in |
Distance J |
N/A 1.6250 in |
Dimension L |
N/A 2.7500 in |
Distance H |
N/A 1.125 in |
Dimension F |
N/A 0.5000 in |
Dimension B |
N/A 4.7500 in |
Dimension C |
N/A 1.8125 in |
Dimension N |
N/A 0.3438 in |
Diameter G |
N/A 0.4063 in |
Dimension S1 |
N/A 0.7813 in |
Pin Dia BS |
N/A 3/8 |
Weight W |
N/A 0.70 lb |
Basic Dynamic Radial Load Rating |
N/A 3150 lbf |
Basic Static Radial Load Rating Co |
N/A 1750 lbf |
Insert Bearing IB |
N/A ZMaRC |