
Shaft Diameter D |
N/A 3/4 in |
Width A |
N/A 1.3750 in |
Dimension L |
N/A 3.4375 in |
Dimension D2 |
N/A 2.1875 in |
Dimension H |
N/A 0.8750 in |
Dimension G |
N/A 0.4375 in |
Pin Dia A1 |
N/A 0.2500 in |
Dimension J |
N/A 0.3125 in |
Dimension B |
N/A 3.1250 in |
Dimension C |
N/A 2.6250 in |
Dimension N |
N/A 0.7813 in |
Dimension S1 |
N/A 0.7188 in |
Weight W |
N/A 0.70 lb |
Basic Dynamic Radial Load Rating |
N/A 2380 lbf |
Basic Static Radial Load Rating Co |
N/A 1470 lbf |
Insert Bearing IB |
N/A Stainless Steel |