
Bore Diameter D |
N/A 1 7/16 in |
Outside Diameter D2 |
N/A 2.8346 in |
Inner Width B |
N/A 1.688 in |
Outher Width C |
N/A 0.7480 in |
Diameter D3 |
N/A 1.815 in |
Dimension S |
N/A 0.689 in |
Weight W |
N/A 0.84 lb |
Basic Dynamic Radial Load Rating |
N/A 5730 lbf |
Basic Static Radial Load Rating Co |
N/A 3440 lbf |
D_SEL |
N/A 5/16-24 |
D11 |
N/A 1.815 in |
ZZ |
N/A 0.06 in |
TP |
N/A 0.02 in |
ANGLE |
N/A 135 ยบ |