
Bore Diameter D |
N/A 1 in |
Outside Diameter D2 |
N/A 2.0472 in |
Inner Width B |
N/A 1.343 in |
Outher Width C |
N/A 0.5906 in |
Diameter D3 |
N/A 1.328 in |
Dimension S |
N/A 0.563 in |
Weight W |
N/A 0.37 lb |
Basic Static Radial Load Rating Co |
N/A 1750 lbf |
Basic Dynamic Radial Load Rating |
N/A 2520 lbf |
Insert Bearing IB |
N/A Stainless Steel |