
Shaft Diameter D |
N/A 1 1/4 in |
Width A |
N/A 1.6250 in |
Dimension L |
N/A 4.8125 in |
Dimension D2 |
N/A 3.0000 in |
Dimension H |
N/A 1.1563 in |
Dimension G |
N/A 0.3750 in |
Pin Dia A1 |
N/A 0.5313 in |
Dimension J |
N/A 1.6250 in |
Dimension B |
N/A 4.1250 in |
Dimension C |
N/A 3.5000 in |
Dimension N |
N/A 0.7813 in |
Dimension S1 |
N/A 1.0000 in |
Weight W |
N/A 1.70 lb |
Basic Dynamic Radial Load Rating |
N/A 5730 lbf |
Basic Static Radial Load Rating Co |
N/A 3440 lbf |
Insert Bearing IB |
N/A ZMaRC |