
Shaft Diameter D |
N/A 1 3/16 in |
Width A |
N/A 1.5000 in |
Height H |
N/A 3.3750 in |
Distance J |
N/A 3.0000 in |
Dimension H1 |
N/A 1.6875 in |
Dimension L |
N/A 3.8750 in |
Dimension F |
N/A 0.6250 in |
Dimension S1 |
N/A 0.8750 in |
Thread Diameter G |
N/A 7/16-14 |
Weight W |
N/A 3.50 lb |
Basic Dynamic Radial Load Rating |
N/A 4380 lbf |
Basic Static Radial Load Rating Co |
N/A 2520 lbf |
Insert Bearing IB |
N/A ZMaRC |