
Shaft Diameter D |
N/A 1 in |
Width A |
N/A 1.5000 in |
Height H |
N/A 2.8125 in |
Distance J |
N/A 2.0000 in |
Dimension H1 |
N/A 1.4375 in |
Dimension L |
N/A 3.0000 in |
Dimension F |
N/A 0.5000 in |
Dimension S1 |
N/A 0.7813 in |
Thread Diameter G |
N/A 3/8-16 |
Weight W |
N/A 2.00 lb |
Basic Dynamic Radial Load Rating |
N/A 3150 lbf |
Basic Static Radial Load Rating Co |
N/A 1750 lbf |
Insert Bearing IB |
N/A ZMaRC |