
Shaft Diameter D |
N/A 1 in |
Dimension A1 |
N/A 1.1875 in |
Dimension A2 |
N/A 0.6250 in |
Dimension DA |
N/A 2.5000 in |
Height H |
N/A 4.8906 in |
Distance J |
N/A 3.8906 in |
Dimension L |
N/A 2.7500 in |
Diameter N |
N/A 0.5000 in |
Height T |
N/A 1.5313 in |
Weight W |
N/A 1.30 lb |
Basic Dynamic Radial Load Rating |
N/A 3150 lbf |
Basic Static Radial Load Rating Co |
N/A 1750 lbf |
Insert Bearing IB |
N/A ZMaRC |