
Shaft Diameter D |
N/A 3/4 in |
Dimension A1 |
N/A 0.9688 in |
Dimension A2 |
N/A 0.4375 in |
Dimension DA |
N/A 2.0000 in |
Height H |
N/A 4.4063 in |
Distance J |
N/A 3.5313 in |
Dimension L |
N/A 2.3750 in |
Diameter N |
N/A 0.4375 in |
Height T |
N/A 1.4688 in |
Weight W |
N/A 0.09 lb |
Basic Dynamic Radial Load Rating |
N/A 2860 lbf |
Basic Static Radial Load Rating Co |
N/A 1470 lbf |
Insert Bearing IB |
N/A ZMaRC |