
Shaft Diameter D |
N/A 1 15/16 in |
Width A |
N/A 2.1250 in |
Height H |
N/A 4.7500 in |
Distance J |
N/A 4.0000 in |
Dimension H1 |
N/A 2.2500 in |
Dimension L |
N/A 5.7500 in |
Dimension F |
N/A 0.8750 in |
Dimension S1 |
N/A 1.2813 in |
Thread Diameter G |
N/A 5/8-11 |
Weight W |
N/A 2.65 lb |
Basic Dynamic Radial Load Rating |
N/A 7890 lbf |
Basic Static Radial Load Rating Co |
N/A 5220 lbf |
Insert Bearing IB |
N/A ZMaRC |