
Shaft Diameter D |
N/A 1 1/2 in |
Width A |
N/A 1.8750 in |
Height H |
N/A 4.1250 in |
Distance J |
N/A 3.5000 in |
Dimension H1 |
N/A 1.9375 in |
Dimension L |
N/A 4.7500 in |
Dimension F |
N/A 0.7500 in |
Dimension S1 |
N/A 1.1875 in |
Thread Diameter G |
N/A 1/2-13 |
Weight W |
N/A 2.00 lb |
Basic Dynamic Radial Load Rating |
N/A 6900 lbf |
Basic Static Radial Load Rating Co |
N/A 4270 lbf |
Insert Bearing IB |
N/A ZMaRC |