
Shaft Diameter D |
N/A 1 7/16 in |
Width A |
N/A 1.7500 in |
Height H |
N/A 3.8750 in |
Distance J |
N/A 3.2500 in |
Dimension H1 |
N/A 1.8750 in |
Dimension L |
N/A 4.5000 in |
Dimension F |
N/A 0.7500 in |
Dimension S1 |
N/A 1.0000 in |
Thread Diameter G |
N/A 1/2-13 |
Weight W |
N/A 1.60 lb |
Basic Dynamic Radial Load Rating |
N/A 5730 lbf |
Basic Static Radial Load Rating Co |
N/A 3440 lbf |
Insert Bearing IB |
N/A ZMaRC |