
Shaft Diameter D |
N/A 1 3/8 in |
Width A |
N/A 1.7500 in |
Dimension A1 |
N/A 1.1250 in |
Height H |
N/A 3.6563 in |
Dimension H1 |
N/A 1.8750 in |
Dimension H2 |
N/A 0.7500 in |
Distance JMIN |
N/A 4.6875 in |
Distance JMAX |
N/A 5.2500 in |
Dimension L |
N/A 6.9375 in |
Dimension N |
N/A 0.8438 in |
Dimension N1 |
N/A 0.5625 in |
Dimension S1 |
N/A 1.0000 in |
Basic Dynamic Radial Load Rating |
N/A 4560 lbf |
Basic Static Radial Load Rating Co |
N/A 3440 lbf |
Insert Bearing IB |
N/A Stainless Steel |