
Shaft Diameter D |
N/A 40 mm |
Width A |
N/A 47.6 mm |
Height H |
N/A 104.8 mm |
Distance J |
N/A 88.9 mm |
Dimension H1 |
N/A 49.2 mm |
Dimension L |
N/A 120.7 mm |
Dimension F |
N/A 19.1 mm |
Thread Diameter G |
N/A 1/2-13 |
Dimension S1 |
N/A 30.0 mm |
Weight W |
N/A 0.91 kg |
Basic Dynamic Radial Load Rating C |
N/A 30700 N |
Basic Static Radial Load Rating Co |
N/A 19000 N |
Insert Bearing IB |
N/A ZMaRC |