
Shaft Diameter D |
N/A 35 mm |
Dimension A1 |
N/A 34.9 mm |
Dimension A2 |
N/A 15.9 mm |
Dimension DA |
N/A 106.4 mm |
Distance J |
N/A 92.1 mm |
Dimension L |
N/A 117.5 mm |
Diameter N |
N/A 14.3 mm |
Height T |
N/A 46.4 mm |
Weight W |
N/A 1.50 kg |
Basic Dynamic Radial Load Rating C |
N/A 25500 N |
Basic Static Radial Load Rating Co |
N/A 15300 N |
Insert Bearing IB |
N/A ZMaRC |