
Shaft Diameter D |
N/A 20 mm |
Dimension A1 |
N/A 28.6 mm |
Dimension A2 |
N/A 15.9 mm |
Dimension DA |
N/A 68.5 mm |
Distance J |
N/A 63.5 mm |
Dimension L |
N/A 85.7 mm |
Diameter N |
N/A 11.1 mm |
Height T |
N/A 38.8 mm |
Weight W |
N/A 0.61 kg |
Basic Dynamic Radial Load Rating C |
N/A 12700 N |
Basic Static Radial Load Rating Co |
N/A 6550 N |
Insert Bearing IB |
N/A ZMaRC |