
Shaft Diameter D |
N/A 25 mm |
Width A |
N/A 36.0 mm |
Dimension A1 |
N/A 22.0 mm |
Height H |
N/A 70.0 mm |
Dimension H1 |
N/A 36.5 mm |
Dimension H2 |
N/A 16.0 mm |
Distance JMIN |
N/A 93.7 mm |
Distance JMAX |
N/A 109.5 mm |
Dimension L |
N/A 130.0 mm |
Dimension N |
N/A 19.1 mm |
Dimension N1 |
N/A 11.5 mm |
Dimension S1 |
N/A 19.8 mm |
Basic Dynamic Radial Load Rating C |
N/A 11200 N |
Basic Static Radial Load Rating Co |
N/A 7800 N |
Insert Bearing IB |
N/A Stainless Steel |