
Shaft Diameter D |
N/A 25 mm |
Dimension A1 |
N/A 30.2 mm |
Dimension A2 |
N/A 15.9 mm |
Height H |
N/A 123.8 mm |
Distance J |
N/A 98.8 mm |
Dimension L |
N/A 69.9 mm |
Diameter N |
N/A 12.7 mm |
Height T |
N/A 38.8 mm |
Weight W |
N/A 0.59 kg |
Basic Dynamic Radial Load Rating C |
N/A 14000 N |
Basic Static Radial Load Rating Co |
N/A 7800 N |
Insert Bearing IB |
N/A ZMaRC |