
Shaft Diameter D |
N/A 40 mm |
Dimension A1 |
N/A 38.9 mm |
Dimension A2 |
N/A 14.3 mm |
Height H |
N/A 171.5 mm |
Distance J |
N/A 143.7 mm |
Dimension L |
N/A 101.6 mm |
Diameter N |
N/A 14.3 mm |
Height T |
N/A 53.0 mm |
Basic Dynamic Radial Load Rating C |
N/A 24700 N |
Basic Static Radial Load Rating Co |
N/A 19000 N |
Insert Bearing IB |
N/A Stainless Steel |