
Shaft Diameter D |
N/A 35 mm |
Dimension A1 |
N/A 35.7 mm |
Dimension A2 |
N/A 14.3 mm |
Height H |
N/A 155.6 mm |
Distance J |
N/A 130.2 mm |
Dimension L |
N/A 92.1 mm |
Diameter N |
N/A 14.3 mm |
Height T |
N/A 46.0 mm |
Basic Dynamic Radial Load Rating C |
N/A 20300 N |
Basic Static Radial Load Rating Co |
N/A 15300 N |
Insert Bearing IB |
N/A Stainless Steel |