
Shaft Diameter D |
N/A 25 mm |
Dimension A1 |
N/A 29.4 mm |
Dimension A2 |
N/A 13.5 mm |
Height H |
N/A 123.4 mm |
Distance J |
N/A 98.8 mm |
Dimension L |
N/A 69.9 mm |
Diameter N |
N/A 12.7 mm |
Height T |
N/A 36.5 mm |
Basic Dynamic Radial Load Rating C |
N/A 11200 N |
Basic Static Radial Load Rating Co |
N/A 7800 N |
Insert Bearing IB |
N/A Stainless Steel |