
Shaft Diameter D |
N/A 20 mm |
Dimension A1 |
N/A 25.8 mm |
Dimension A2 |
N/A 11.1 mm |
Height H |
N/A 111.9 mm |
Distance J |
N/A 89.7 mm |
Dimension L |
N/A 60.3 mm |
Diameter N |
N/A 11.1 mm |
Height T |
N/A 32.5 mm |
Basic Dynamic Radial Load Rating C |
N/A 10600 N |
Basic Static Radial Load Rating Co |
N/A 6550 N |
Insert Bearing IB |
N/A Stainless Steel |