
Shaft Diameter D |
N/A 30 mm |
Dimension A1 |
N/A 33.0 mm |
Dimension A2 |
N/A 15.0 mm |
Dimension DA |
N/A 93.7 mm |
Distance J |
N/A 82.5 mm |
Dimension L |
N/A 108.0 mm |
Diameter N |
N/A 11.5 mm |
Height T |
N/A 42.2 mm |
Weight W |
N/A 0.48 kg |
Basic Dynamic Radial Load Rating C |
N/A 15600 N |
Basic Static Radial Load Rating Co |
N/A 11200 N |
Insert Bearing IB |
N/A Stainless Steel |