
Shaft Diameter D |
N/A 20 mm |
Width A |
N/A 34.9 mm |
Dimension L |
N/A 87.3 mm |
Dimension D2 |
N/A 55.5 mm |
Dimension H |
N/A 22.2 mm |
Dimension G |
N/A 11.1 mm |
Pin Dia A1 |
N/A 6.4 mm |
Dimension J |
N/A 7.9 mm |
Dimension B |
N/A 79.4 mm |
Dimension C |
N/A 66.7 mm |
Dimension N |
N/A 19.8 mm |
Dimension S1 |
N/A 18.3 mm |
Weight W |
N/A 0.32 kg |
Basic Dynamic Radial Load Rating |
N/A 12700 N |
Basic Static Radial Load Rating Co |
N/A 6550 N |
Insert Bearing IB |
N/A ZMaRC |