
Shaft Diameter D |
N/A 30 mm |
Width A |
N/A 40.0 mm |
Dimension A1 |
N/A 25.4 mm |
Height H |
N/A 82.0 mm |
Dimension H1 |
N/A 42.9 mm |
Dimension H2 |
N/A 16.5 mm |
Distance JMIN |
N/A 108.0 mm |
Distance JMAX |
N/A 127.0 mm |
Dimension L |
N/A 152.0 mm |
Dimension N |
N/A 23.5 mm |
Dimension N1 |
N/A 14.0 mm |
Dimension S1 |
N/A 22.2 mm |
Weight W |
N/A 1.30 kg |
Basic Dynamic Radial Load Rating C |
N/A 19500 N |
Basic Static Radial Load Rating Co |
N/A 11200 N |
Insert Bearing IB |
N/A ZMaRC |