
Shaft Diameter D |
N/A 25 mm |
Width A |
N/A 36.0 mm |
Dimension A1 |
N/A 22.0 mm |
Height H |
N/A 70.0 mm |
Dimension H1 |
N/A 36.5 mm |
Dimension H2 |
N/A 16.0 mm |
Distance JMIN |
N/A 94.0 mm |
Distance JMAX |
N/A 110.0 mm |
Dimension L |
N/A 130.0 mm |
Dimension N |
N/A 19.5 mm |
Dimension N1 |
N/A 11.5 mm |
Dimension S1 |
N/A 19.8 mm |
Weight W |
N/A 0.77 kg |
Basic Dynamic Radial Load Rating C |
N/A 14000 N |
Basic Static Radial Load Rating Co |
N/A 7800 N |
Insert Bearing IB |
N/A ZMaRC |