
Shaft Diameter D |
N/A 20 mm |
Width A |
N/A 32.0 mm |
Dimension A1 |
N/A 21.0 mm |
Height H |
N/A 64.0 mm |
Dimension H1 |
N/A 33.3 mm |
Dimension H2 |
N/A 14.0 mm |
Distance JMIN |
N/A 88.0 mm |
Distance JMAX |
N/A 106.0 mm |
Dimension L |
N/A 127.0 mm |
Dimension N |
N/A 20.5 mm |
Dimension N1 |
N/A 11.5 mm |
Dimension S1 |
N/A 18.3 mm |
Weight W |
N/A 0.64 kg |
Basic Dynamic Radial Load Rating C |
N/A 12700 N |
Basic Static Radial Load Rating Co |
N/A 6550 N |
Insert Bearing IB |
N/A ZMaRC |