
Shaft Diameter D |
N/A 40 mm |
Width A |
N/A 31.8 mm |
Distance J |
N/A 57.2 mm |
Dimension L |
N/A 108.0 mm |
Distance H |
N/A 34.9 mm |
Dimension F |
N/A 14.3 mm |
Dimension B |
N/A 169.9 mm |
Dimension C |
N/A 65.1 mm |
Dimension N |
N/A 10.4 mm |
Diameter G |
N/A 13.5 mm |
Dimension S1 |
N/A 30.0 mm |
Pin Dia BS |
N/A 1/2 |
Weight W |
N/A 0.86 kg |
Basic Dynamic Radial Load Rating |
N/A 30700 N |
Basic Static Radial Load Rating Co |
N/A 19000 N |
Insert Bearing IB |
N/A ZMaRC |