
Shaft Diameter D |
N/A 30 mm |
Width A |
N/A 27.0 mm |
Distance J |
N/A 47.6 mm |
Dimension L |
N/A 82.6 mm |
Distance H |
N/A 31.8 mm |
Dimension F |
N/A 12.7 mm |
Dimension B |
N/A 138.1 mm |
Dimension C |
N/A 52.4 mm |
Dimension N |
N/A 9.9 mm |
Diameter G |
N/A 10.3 mm |
Dimension S1 |
N/A 22.2 mm |
Pin Dia BS |
N/A 3/8 |
Weight W |
N/A 0.45 kg |
Basic Dynamic Radial Load Rating |
N/A 19500 N |
Basic Static Radial Load Rating Co |
N/A 11200 N |
Insert Bearing IB |
N/A ZMaRC |