
Shaft Diameter D |
N/A 20 mm |
Width A |
N/A 23.8 mm |
Distance J |
N/A 38.1 mm |
Dimension L |
N/A 65.1 mm |
Distance H |
N/A 22.2 mm |
Dimension F |
N/A 11.1 mm |
Dimension B |
N/A 110.3 mm |
Dimension C |
N/A 42.9 mm |
Dimension N |
N/A 8.7 mm |
Diameter G |
N/A 10.3 mm |
Dimension S1 |
N/A 18.3 mm |
Pin Dia BS |
N/A 3/8 |
Weight W |
N/A 0.23 kg |
Basic Dynamic Radial Load Rating |
N/A 12700 N |
Basic Static Radial Load Rating Co |
N/A 6550 N |
Insert Bearing IB |
N/A ZMaRC |