
Shaft Diameter D |
N/A 40 mm |
Width A |
N/A 48.0 mm |
Dimension A1 |
N/A 30.0 mm |
Height H |
N/A 99.0 mm |
Dimension H1 |
N/A 49.2 mm |
Dimension H2 |
N/A 20.0 mm |
Distance JMIN |
N/A 129.0 mm |
Distance JMAX |
N/A 143.0 mm |
Dimension L |
N/A 175.0 mm |
Dimension N |
N/A 21.0 mm |
Dimension N1 |
N/A 14.0 mm |
Dimension S1 |
N/A 30.0 mm |
Weight W |
N/A 0.86 kg |
Basic Dynamic Radial Load Rating C |
N/A 30700 N |
Basic Static Radial Load Rating Co |
N/A 19000 N |
Insert Bearing IB |
N/A ZMaRC |