
Shaft Diameter D |
N/A 35 mm |
Width A |
N/A 45.0 mm |
Dimension A1 |
N/A 27.0 mm |
Height H |
N/A 93.0 mm |
Dimension H1 |
N/A 47.6 mm |
Dimension H2 |
N/A 19.0 mm |
Distance JMIN |
N/A 119.0 mm |
Distance JMAX |
N/A 133.0 mm |
Dimension L |
N/A 164.0 mm |
Dimension N |
N/A 21.0 mm |
Dimension N1 |
N/A 14.0 mm |
Dimension S1 |
N/A 25.4 mm |
Weight W |
N/A 0.66 kg |
Basic Dynamic Radial Load Rating C |
N/A 25500 N |
Basic Static Radial Load Rating Co |
N/A 15300 N |
Insert Bearing IB |
N/A ZMaRC |