
Shaft Diameter D |
N/A 40 mm |
Dimension A1 |
N/A 31.8 mm |
Dimension A2 |
N/A 14.3 mm |
Dimension DA |
N/A 88.9 mm |
Height H |
N/A 172.2 mm |
Distance J |
N/A 143.7 mm |
Dimension L |
N/A 115.9 mm |
Diameter N |
N/A 13.5 mm |
Height T |
N/A 51.7 mm |
Weight W |
N/A 0.86 kg |
Basic Dynamic Radial Load Rating C |
N/A 30700 N |
Basic Static Radial Load Rating Co |
N/A 19000 N |
Insert Bearing IB |
N/A ZMaRC |