
Shaft Diameter D |
N/A 25 mm |
Dimension A1 |
N/A 30.0 mm |
Dimension A2 |
N/A 15.0 mm |
Dimension DA |
N/A 63.5 mm |
Height H |
N/A 124.0 mm |
Distance J |
N/A 99.0 mm |
Dimension L |
N/A 70.0 mm |
Diameter N |
N/A 11.5 mm |
Height T |
N/A 38.8 mm |
Weight W |
N/A 0.29 kg |
Basic Dynamic Radial Load Rating C |
N/A 14000 N |
Basic Static Radial Load Rating Co |
N/A 7800 N |
Insert Bearing IB |
N/A ZMaRC |