
Shaft Diameter D |
N/A 40 mm |
Width A |
N/A 41.3 mm |
Dimension L |
N/A 136.5 mm |
Dimension D2 |
N/A 82.6 mm |
Dimension H |
N/A 29.4 mm |
Dimension G |
N/A 16.7 mm |
Pin Dia A1 |
N/A 7.9 mm |
Dimension J |
N/A 9.5 mm |
Dimension B |
N/A 120.7 mm |
Dimension C |
N/A 101.6 mm |
Dimension N |
N/A 19.8 mm |
Dimension S1 |
N/A 30.0 mm |
Weight W |
N/A 1.00 kg |
Basic Dynamic Radial Load Rating |
N/A 24700 N |
Basic Static Radial Load Rating Co |
N/A 19000 N |
Insert Bearing IB |
N/A Stainless Steel |