
Bore Diameter D |
N/A 40 mm |
Outside Diameter D2 |
N/A 80 mm |
Inner Width B |
N/A 49.2 mm |
Outher Width C |
N/A 19 mm |
Weight W |
N/A 0.55 kg |
Diameter D3 |
N/A 51.80 mm |
Dimension S |
N/A 19.0 mm |
Max Fillet Rad. MFR |
N/A 1.0 mm |
Set Screw Size SSS |
N/A M8*1*7 |
Basic Dynamic Radial Load Rating |
N/A 30700 N |
Basic Static Radial Load Rating Co |
N/A 19000 N |
Insert Bearing IB |
N/A ZMaRC |