
Bore Diameter D |
N/A 35 mm |
Outside Diameter D2 |
N/A 72 mm |
Inner Width B |
N/A 42.9 mm |
Outher Width C |
N/A 19 mm |
Weight W |
N/A 0.46 kg |
Diameter D3 |
N/A 46.10 mm |
Dimension S |
N/A 17.5 mm |
Max Fillet Rad. MFR |
N/A 1.0 mm |
Set Screw Size SSS |
N/A M6*0.75*5 |
Basic Dynamic Radial Load Rating |
N/A 25500 N |
Basic Static Radial Load Rating Co |
N/A 15300 N |
Insert Bearing IB |
N/A ZMaRC |