
Shaft Diameter D |
N/A 25 mm |
Width A |
N/A 36.5 mm |
Height H |
N/A 74.6 mm |
Distance J |
N/A 50.8 mm |
Dimension H1 |
N/A 36.5 mm |
Dimension L |
N/A 82.5 mm |
Dimension F |
N/A 12.7 mm |
Thread Diameter G |
N/A 3/8-16 |
Dimension S1 |
N/A 19.8 mm |
Weight W |
N/A 0.30 kg |
Basic Dynamic Radial Load Rating C |
N/A 11200 N |
Basic Static Radial Load Rating Co |
N/A 7800 N |
Insert Bearing IB |
N/A Stainless Steel |