
Shaft Diameter D |
N/A 30 mm |
Width A |
N/A 41.3 mm |
Dimension L |
N/A 111.1 mm |
Dimension D2 |
N/A 69.9 mm |
Dimension H |
N/A 29.4 mm |
Dimension G |
N/A 9.5 mm |
Pin Dia A1 |
N/A 13.5 mm |
Dimension J |
N/A 41.3 mm |
Dimension B |
N/A 104.8 mm |
Dimension C |
N/A 88.9 mm |
Dimension N |
N/A 19.8 mm |
Dimension S1 |
N/A 22.2 mm |
Weight W |
N/A 0.64 kg |
Basic Dynamic Radial Load Rating |
N/A 15600 N |
Basic Static Radial Load Rating Co |
N/A 11200 N |
Insert Bearing IB |
N/A Stainless Steel |