
Shaft Diameter D |
N/A 35 mm |
Width A |
N/A 38.1 mm |
Height H |
N/A 92.1 mm |
Distance J |
N/A 82.6 mm |
Dimension H1 |
N/A 47.6 mm |
Dimension L |
N/A 104.8 mm |
Dimension F |
N/A 19.1 mm |
Thread Diameter G |
N/A 1/2-13 |
Dimension S1 |
N/A 25.4 mm |
Basic Dynamic Radial Load Rating C |
N/A 20300 N |
Basic Static Radial Load Rating Co |
N/A 15300 N |
Insert Bearing IB |
N/A Stainless Steel |