
Shaft Diameter D |
N/A 40 mm |
Width A |
N/A 49.2 mm |
Dimension L |
N/A 139.7 mm |
Dimension D2 |
N/A 87.3 mm |
Dimension H |
N/A 38.1 mm |
Dimension G |
N/A 14.3 mm |
Pin Dia A1 |
N/A 17.5 mm |
Dimension J |
N/A 49.2 mm |
Dimension B |
N/A 114.3 mm |
Dimension C |
N/A 101.6 mm |
Dimension N |
N/A 27.0 mm |
Dimension S1 |
N/A 30.0 mm |
Weight W |
N/A 1.10 kg |
Basic Dynamic Radial Load Rating |
N/A 30700 N |
Basic Static Radial Load Rating Co |
N/A 19000 N |
Insert Bearing IB |
N/A ZMaRC |