
Shaft Diameter D |
N/A 30 mm |
Width A |
N/A 38.1 mm |
Height H |
N/A 85.7 mm |
Distance J |
N/A 76.2 mm |
Dimension H1 |
N/A 42.9 mm |
Dimension L |
N/A 98.4 mm |
Dimension F |
N/A 15.9 mm |
Thread Diameter G |
N/A 7/16-14 |
Dimension S1 |
N/A 22.2 mm |
Weight W |
N/A 1.59 kg |
Basic Dynamic Radial Load Rating C |
N/A 19500 N |
Basic Static Radial Load Rating Co |
N/A 11200 N |
Insert Bearing IB |
N/A ZMaRC |