
Shaft Diameter D |
N/A 20 mm |
Width A |
N/A 38.1 mm |
Height H |
N/A 65.1 mm |
Distance J |
N/A 50.8 mm |
Dimension H1 |
N/A 33.3 mm |
Dimension L |
N/A 66.7 mm |
Dimension F |
N/A 12.7 mm |
Thread Diameter G |
N/A 3/8-16 |
Dimension S1 |
N/A 18.3 mm |
Weight W |
N/A 0.82 kg |
Basic Dynamic Radial Load Rating C |
N/A 12700 N |
Basic Static Radial Load Rating Co |
N/A 6550 N |
Insert Bearing IB |
N/A ZMaRC |