
Shaft Diameter D |
N/A 35 mm |
Dimension A1 |
N/A 35.0 mm |
Dimension A2 |
N/A 17.0 mm |
Dimension DA |
N/A 88.9 mm |
Height H |
N/A 156.0 mm |
Distance J |
N/A 130.0 mm |
Dimension L |
N/A 96.0 mm |
Diameter N |
N/A 14.0 mm |
Height T |
N/A 46.4 mm |
Weight W |
N/A 0.61 kg |
Basic Dynamic Radial Load Rating C |
N/A 20300 N |
Basic Static Radial Load Rating Co |
N/A 15300 N |
Insert Bearing IB |
N/A Stainless Steel |