
Shaft Diameter D |
N/A 20 mm |
Dimension A1 |
N/A 29.5 mm |
Dimension A2 |
N/A 15.0 mm |
Dimension DA |
N/A 50.8 mm |
Height H |
N/A 112.0 mm |
Distance J |
N/A 90.0 mm |
Dimension L |
N/A 60.5 mm |
Diameter N |
N/A 11.5 mm |
Height T |
N/A 37.5 mm |
Weight W |
N/A 0.24 kg |
Basic Dynamic Radial Load Rating C |
N/A 10600 N |
Basic Static Radial Load Rating Co |
N/A 6550 N |
Insert Bearing IB |
N/A Stainless Steel |