| Items |
9202-UP 9200-UP Series Single Row Angular Contact Ball Bearings |
9203-UP 9200-UP Series Single Row Angular Contact Ball Bearings |
9204-UP 9200-UP Series Single Row Angular Contact Ball Bearings |
9205-UP 9200-UP Series Single Row Angular Contact Ball Bearings |
9206-UP 9200-UP Series Single Row Angular Contact Ball Bearings |
|||||
| Bore d | N/A 15.000 mm | N/A 17.000 mm | N/A 20.000 mm | N/A 25.000 mm | N/A 30.000 mm | |||||
| Outside Diameter D1 | N/A 35.0000 mm | N/A 40.0000 mm | N/A 47.0000 mm | N/A 52.0000 mm | N/A 62.0000 mm | |||||
| Width B | N/A 11.00 mm | N/A 12.00 mm | N/A 14.00 mm | N/A 15.00 mm | N/A 16.00 mm | |||||
| Fillet Radius ra | N/A 0.64 mm | N/A 0.64 mm | N/A 1.00 mm | N/A 1.00 mm | N/A 1.00 mm | |||||
| Grease Speed Rating n1 | N/A 17000 rpm | N/A 15000 rpm | N/A 12000 rpm | N/A 10000 rpm | N/A 8500 rpm | |||||
| Oil Speed Rating n2 | N/A 24000 rpm | N/A 20000 rpm | N/A 17000 rpm | N/A 15000 rpm | N/A 12000 rpm | |||||
| Basic Dynamic Radial Load Rating C | N/A 8840 N | N/A 11700 N | N/A 14800 N | N/A 16800 N | N/A 21200 N | |||||
| Basic Static Radial Load Rating Co | N/A 4250 N | N/A 6000 N | N/A 8300 N | N/A 10400 N | N/A 12700 N | |||||
|
|
||||||||||