
| Items |
200-R 200-R Series Single Row Angular Contact Ball Bearings |
201-R 200-R Series Single Row Angular Contact Ball Bearings |
202-R 200-R Series Single Row Angular Contact Ball Bearings |
203-R 200-R Series Single Row Angular Contact Ball Bearings |
204-R 200-R Series Single Row Angular Contact Ball Bearings |
|||||
| Bore d | N/A 10.000 mm | N/A 12.000 mm | N/A 15.000 mm | N/A 17.000 mm | N/A 20.000 mm | |||||
| Outside Diameter D1 | N/A 30.0000 mm | N/A 32.0000 mm | N/A 35.0000 mm | N/A 40.0000 mm | N/A 47.0000 mm | |||||
| Width B | N/A 9.00 mm | N/A 10.00 mm | N/A 11.00 mm | N/A 12.00 mm | N/A 14.00 mm | |||||
| Fillet Radius ra | N/A 0.64 mm | N/A 0.64 mm | N/A 0.64 mm | N/A 0.64 mm | N/A 1.00 mm | |||||
| Fillet Radius rb | N/A 0.30 mm | N/A 0.30 mm | N/A 0.30 mm | N/A 0.30 mm | N/A 0.60 mm | |||||
| Grease Speed Rating n1 | N/A 24000 rpm | N/A 22000 rpm | N/A 19000 rpm | N/A 17000 rpm | N/A 15000 rpm | |||||
| Oil Speed Rating n2 | N/A 30000 rpm | N/A 28000 rpm | N/A 24000 rpm | N/A 20000 rpm | N/A 18000 rpm | |||||
| Basic Dynamic Radial Load Rating C | N/A 7280 N | N/A 8190 N | N/A 9750 N | N/A 12100 N | N/A 14000 N | |||||
| Basic Static Radial Load Rating Co | N/A 3200 N | N/A 3900 N | N/A 5100 N | N/A 6550 N | N/A 8500 N | |||||
|
|
||||||||||