| Items |
XLS-1 3/8 XLS Series Single Row Angular Contact Ball Bearings |
XLS-1 1/2 XLS Series Single Row Angular Contact Ball Bearings |
XLS-1 5/8 XLS Series Single Row Angular Contact Ball Bearings |
XLS-1 3/4 XLS Series Single Row Angular Contact Ball Bearings |
XLS-1 7/8 XLS Series Single Row Angular Contact Ball Bearings |
|||||
| Bore d | N/A 1.375 in | N/A 1.500 in | N/A 1.625 in | N/A 1.750 in | N/A 1.875 in | |||||
| Outside Diameter D1 | N/A 2.5625 in | N/A 2.6875 in | N/A 2.8750 in | N/A 3.0000 in | N/A 3.1875 in | |||||
| Width B | N/A 0.5625 in | N/A 0.5625 in | N/A 0.5625 in | N/A 0.5625 in | N/A 0.6250 in | |||||
| Fillet Radius ra | N/A 0.04 in | |||||||||
| Fillet Radius rb | N/A 0.024 in | |||||||||
| Grease Speed Rating n1 | N/A 11000 rpm | N/A 9800 rpm | N/A 9000 rpm | N/A 8200 rpm | N/A 8200 rpm | |||||
| Oil Speed Rating n2 | N/A 40000 rpm | N/A 36000 rpm | N/A 30000 rpm | N/A 28000 rpm | N/A 22000 rpm | |||||
| Basic Dynamic Radial Load Rating C | N/A 22500 N | N/A 23800 N | N/A 24200 N | N/A 25100 N | N/A 29600 N | |||||
| Basic Static Radial Load Rating Co | N/A 15600 N | N/A 17000 N | N/A 18600 N | N/A 20000 N | N/A 23600 N | |||||
|
|
||||||||||