| Items |
1204EK 1200-EK Series Self Aligning Ball Bearings with Tapered Bore |
1205EK 1200-EK Series Self Aligning Ball Bearings with Tapered Bore |
1206EK 1200-EK Series Self Aligning Ball Bearings with Tapered Bore |
1207EK 1200-EK Series Self Aligning Ball Bearings with Tapered Bore |
1208EK 1200-EK Series Self Aligning Ball Bearings with Tapered Bore |
|||||
| Bore d | N/A 20.000 mm | N/A 25.000 mm | N/A 30.000 mm | N/A 35.000 mm | N/A 40.000 mm | |||||
| Outside Diameter D1 | N/A 47.0000 mm | N/A 52.0000 mm | N/A 62.0000 mm | N/A 72.0000 mm | N/A 80.0000 mm | |||||
| Width B | N/A 14.00 mm | N/A 15.00 mm | N/A 16.00 mm | N/A 17.00 mm | N/A 18.00 mm | |||||
| Fillet Radius ra | N/A 1.00 mm | |||||||||
| Grease Speed Rating n1 | N/A 15000 rpm | N/A 13000 rpm | N/A 10000 rpm | N/A 9000 rpm | N/A 8500 rpm | |||||
| Oil Speed Rating n2 | N/A 18000 rpm | N/A 16000 rpm | N/A 13000 rpm | N/A 11000 rpm | N/A 10000 rpm | |||||
| Basic Dynamic Radial Load Rating C | N/A 12700 N | N/A 14300 N | N/A 15600 N | N/A 19000 N | N/A 19900 N | |||||
| Basic Static Radial Load Rating Co | N/A 3400 N | N/A 4000 N | N/A 4650 N | N/A 6000 N | N/A 6950 N | |||||
|
|
||||||||||